text.skipToContent text.skipToNavigation

CSD25202W15

CSD25202W15 20-V P-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.51
10-24 $0.46
25-99 $0.42
100-249 $0.36
250-499 $0.33
500-749 $0.27
750-999 $0.22
1000+ $0.19

Features

  • Low-Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

Texas Instruments  CSD25202W15

This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.