text.skipToContent text.skipToNavigation

CSD25211W1015

P-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZC | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.36
10-24 $0.32
25-99 $0.30
100-249 $0.25
250-499 $0.23
500-749 $0.19
750-999 $0.15
1000+ $0.14

Features

  • Ultra-Low On Resistance
  • Ultra-Low Qg and Qgd
  • Small Footprint 1.0 mm × 1.5 mm
  • Low Profile 0.62 mm Height
  • Pb Free
  • Gate-Source Voltage Clamp
  • Gate ESD Protection – 3 kV
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD25211W1015

The device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile.