text.skipToContent text.skipToNavigation

CSD25310Q2

20-V P-Channel NexFET Power MOSFET, CSD25310Q2

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.41
25-99 $0.37
100-249 $0.32
250-499 $0.29
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Ultra-Low Qg and Qgd
  • Low On Resistance
  • Low Thermal Resistance
  • Pb-Free
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package

Texas Instruments  CSD25310Q2

This 19.9 mΩ, –20 V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2 mm × 2 mm plastic package make the device ideal for battery operated space constrained operations.

For all available packages, see the orderable addendum at the end of the data sheet.