CSD25402Q3A

text.skipToContent text.skipToNavigation

CSD25402Q3A

P-Channel NexFET Power MOSFET

Packaging

Package | PIN: DNH | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.77
10-24 $0.69
25-99 $0.64
100-249 $0.54
250-499 $0.50
500-749 $0.41
750-999 $0.33
1000+ $0.29

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Low RDS(on)
  • Pb and Halogen Free
  • RoHS Compliant
  • SON 3.3 mm × 3.3 mm Plastic Package

Texas Instruments  CSD25402Q3A

This -20-V, 7.7-mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.