CSD25404Q3

text.skipToContent text.skipToNavigation

CSD25404Q3

–20 V P-Channel NexFET Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.99
10-24 $0.89
25-99 $0.82
100-249 $0.70
250-499 $0.65
500-749 $0.53
750-999 $0.42
1000+ $0.38

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Low RDS(on)
  • Halogen Free
  • RoHS Compliant
  • Pb Free Terminal Plating
  • SON 3.3 mm × 3.3 mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD25404Q3

This -20 V, 5.5 mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.