CSD25480F3

text.skipToContent text.skipToNavigation

CSD25480F3

-20V P-Channel FemtoFET MOSFET

Packaging

Package | PIN: YJM | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.15
10-24 $0.13
25-99 $0.12
100-249 $0.10
250-499 $0.09
500-749 $0.07
750+ $0.05

Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint
    • 0.73 mm × 0.64mm
  • Low Profile
    • 0.35-mm MaxHeight
  • Integrated ESD Protection Diode
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD25480F3

This –20-V, 110-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize thefootprint in many handheld and mobile applications. This technology is capable of replacingstandard small signal MOSFETs while providing a substantial reduction in footprint size.