CSD25481F4

text.skipToContent text.skipToNavigation

CSD25481F4

20V , P-Channel FemtoFET™MOSFET

Packaging

Package | PIN: YJC | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.20
10-24 $0.18
25-99 $0.16
100-249 $0.14
250-499 $0.12
500-749 $0.10
750-999 $0.07
1000+ $0.06

Features

  • Ultra-Low On Resistance
  • Ultra-Low Qg and Qgd
  • High Operating Drain Current
  • Ultra-Small Footprint (0402 Case Size)
    • 1 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.35 mm MaxHeight
  • Integrated ESD Protection Diode
    • Rated >4 kV HBM
    • Rated >2 kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD25481F4

This 90 mΩ, 20 V P-Channel FemtoFET™ MOSFETis designed and optimized to minimize the footprint in many handheld and mobile applications. Thistechnology is capable of replacing standard small signal MOSFETs while providing at least a 60%reduction in footprint size.