CSD25484F4

text.skipToContent text.skipToNavigation

CSD25484F4

CSD25484F4 20V P-Channel FemtoFET™ MOSFET

Packaging

Package | PIN: YJJ | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.23
10-24 $0.20
25-99 $0.18
100-249 $0.16
250-499 $0.14
500-749 $0.11
750-999 $0.08
1000+ $0.07

Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Low-Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.2-mmHeight
  • Integrated ESD Protection Diode
    • Rated > 4-kVHBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD25484F4

This 80-mΩ, –20-V, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize thefootprint in many handheld and mobile applications. This technology is capable of replacingstandard small signal MOSFETs while providing at least a 60% reduction in footprint size.