CSD25485F5

text.skipToContent text.skipToNavigation

CSD25485F5

20V P-Channel FemtoFET MOSFET

Packaging

Package | PIN: YJK | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.32
10-24 $0.28
25-99 $0.25
100-249 $0.22
250-499 $0.19
500-749 $0.15
750-999 $0.12
1000+ $0.10

Features

  • Low-On Resistance
  • Low Qg and Qgd
  • Ultra-Small Footprint
    • 1.53 mm × 0.77 mm
    • 0.50-mm Pad Pitch
  • Low Profile
    • 0.35-mm Height
  • Integrated ESD Protection Diode
    • Rated > 4-kV HBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD25485F5

This 29.7-mΩ, –20-V, P-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.