text.skipToContent text.skipToNavigation

CSD43301Q5M

NexFET™ Smart Synchronous Rectifier

Packaging

Package | PIN: DQP | 12
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.39
10-24 $3.05
25-99 $2.85
100-249 $2.56
250-499 $2.39
500-749 $2.08
750-999 $1.80
1000+ $1.76

Features

  • Typical Ron of 0.55 mΩ at 4.5 VDD
  • Integrated FET Driver
  • Max Rated Current 80A
  • High Density – SON 5-mm × 6-mm Footprint
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • TTL IN signal Compatible
  • Halogen Free
  • RoHS Compliant – Lead Free Terminal
    Plating Halogen Free

Texas Instruments  CSD43301Q5M

The CSD43301Q5M NexFET Smart Synchronous Rectifier is a highly optimized design for secondary synchronous rectification in a high power high density DC/DC converter. This product integrates the driver IC and an ultra low Ron Power MOSFET to complete the synchronous rectification function. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.