CSD75207W15

text.skipToContent text.skipToNavigation

CSD75207W15

Dual P-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZF | 9
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.44
100-249 $0.37
250-499 $0.34
500-749 $0.28
750-999 $0.22
1000+ $0.20

Features

  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1.5-mm × 1.5-mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection >4 kV
    • HBM JEDEC standard JESD22-A114
  • Pb and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD75207W15

The CSD75207W15 device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery-operated space-constrained applications. The device has also been awarded with U.S. patents 7952145, 7420247, 7235845, and 6600182.