CSD75208W1015

text.skipToContent text.skipToNavigation

CSD75208W1015

CSD75208W1015, Dual Common Source 20-V P-Channel NexFET™ Power MOSFETs

Packaging

Package | PIN: YZC | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.34
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.21
750-999 $0.16
1000+ $0.15

Features

  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1 mm × 1.5 mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free

All trademarks are the property of their respective owners.

Texas Instruments  CSD75208W1015

This device is designed to deliver the lowest on-resistance and gate charge in thesmallest outline possible with excellent thermal characteristics in an ultra-low profile. Lowon-resistance coupled with the small footprint and low profile make the device ideal for batteryoperated space constrained applications.