CSD83325L

text.skipToContent text.skipToNavigation

CSD83325L

CSD83325L, Dual N-Channel NexFET™ Power MOSFETs

Qty Price
1-9 $0.59
10-24 $0.52
25-99 $0.47
100-249 $0.40
250-499 $0.37
500-749 $0.28
750-999 $0.22
1000+ $0.19

Features

  • Common Drain Configuration
  • Low-On Resistance
  • Small Footprint of 2.2 mm × 1.15 mm
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • Gate ESD Protection

Texas Instruments  CSD83325L

This 12-V, 9.9-mΩ, 2.2-mm × 1.15-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small footprint and common drain configuration make the device ideal for battery pack applications in small handheld devices.