CSD85301Q2

text.skipToContent text.skipToNavigation

CSD85301Q2

CSD85301Q2 Dual N-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.34
100-249 $0.29
250-499 $0.27
500-749 $0.22
750-999 $0.18
1000+ $0.16

Features

  • Low On-Resistance
  • Dual Independent MOSFETs
  • Space Saving SON 2 × 2 mm Plastic Package
  • Optimized for 5 V Gate Driver
  • Avalanche Rated
  • Pb and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD85301Q2

The CSD85301Q2 is a 20 V, 23 mΩ N-Channel device with dual independent MOSFETs in a SON 2 × 2 mm plastic package. The two FETs were designed to be used in a half bridge configuration for synchronous buck and other power supply applications. Additionally, this part can be used for adaptor, USB input protection and battery charging applications. The dual FETs feature low drain to source on-resistance that minimizes losses and offers low component count for space constrained applications.