CSD85302L

text.skipToContent text.skipToNavigation

CSD85302L

20 V Dual N-Channel NexFET Power MOSFET

Packaging

Package | PIN: YME | 4
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.50
10-24 $0.44
25-99 $0.40
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.18
1000+ $0.16

Features

  • Common Drain Configuration
  • Low On-Resistance
  • Small Footprint of 1.35 mm × 1.35 mm
  • Pb Free and Halogen Free
  • RoHS Compliant
  • ESD HBM Protection >2.5 kV

All trademarks are the property of their respective owners.

Texas Instruments  CSD85302L

This 20 V, 18.7 mΩ, 1.35 mm × 1.35 mm LGA Dual NexFET power MOSFET is designed to minimize resistance in the smallest footprint. Its small footprint and common drain configuration make the device ideal for battery-powered applications in small handheld devices.