text.skipToContent text.skipToNavigation

CSD85312Q3E

Dual 20-V N-Channel NexFET™ Power MOSFETs, CSD85312Q3E

Packaging

Package | PIN: DPA | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.67
100-249 $0.58
250-499 $0.53
500-749 $0.43
750-999 $0.35
1000+ $0.31

Features

  • Common Source Connection
  • Low Drain to Drain On-Resistance
  • Space Saving SON 3.3 × 3.3 mm Plastic
    Package
  • Optimized for 5 V Gate Drive
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD85312Q3E

The CSD85312Q3E is a 20 V common-source, dual N-channel device designed for adaptor or USB input protection. This SON 3.3 × 3.3 mm device has low drain to drain on-resistance that minimizes losses and offers low component count for space constrained multi-cell battery charging applications.