CSD86311W1723

text.skipToContent text.skipToNavigation

CSD86311W1723

Dual N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZG | 12
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.98
10-24 $0.88
25-99 $0.81
100-249 $0.69
250-499 $0.64
500-749 $0.52
750-999 $0.42
1000+ $0.37

Features

  • Dual N-Ch MOSFETs
  • Common Source Configuration
  • Small Footprint 1.7 mm × 2.3 mm
  • Ultra Low Qg and Qgd
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • APPLICATIONS
    • Battery Management
    • Battery Protection
    • DC-DC Converters

Texas Instruments  CSD86311W1723

The device has been designed to deliver the lowest on resistance and gate charge in the smallest outline possible with thermal characteristics in an ultra low profile. Low on resistance and gate charge coupled with the small footprint and low profile make the device ideal for battery operated space constrained application in load management as well as DC-DC converter applications