CSD86330Q3D

text.skipToContent text.skipToNavigation

CSD86330Q3D

Synchronous Buck NexFET™ Power Block MOSFET Pair

Packaging

Package | PIN: DQZ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.67
10-24 $1.49
25-99 $1.39
100-249 $1.21
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.70

Features

  • Half-Bridge Power Block
  • 90% System Efficiency at 15 A
  • Up to 20 A Operation
  • High Frequency Operation (Up To 1.5 MHz)
  • High Density – SON 3.3 mm × 3.3 mm Footprint
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free Terminal Plating
  • APPLICATIONS
    • Synchronous Buck Converters
      • High Frequency Applications
      • High Current, Low Duty Cycle Applications
    • Multiphase Synchronous Buck Converters
    • POL DC-DC Converters
    • IMVP, VRM, and VRD Applications

Texas Instruments  CSD86330Q3D

The CSD86330Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high current, high efficiency, and high frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5 V gate drive applications, this product offers a flexible solution capable of offering a high density power supply when paired with any 5 V gate drive from an external controller/driver.