CSD86360Q5D

text.skipToContent text.skipToNavigation

CSD86360Q5D

Synchronous Buck NexFET™ Power Block

Packaging

Package | PIN: DQY | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.89
25-99 $1.76
100-249 $1.54
250-499 $1.45
500-749 $1.23
750-999 $1.04
1000+ $0.99

Features

  • Half-Bridge Power Block
  • 91% System Efficiency at 25 A
  • Up to 50-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 5-mm × 6-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD86360Q5D

The CSD86360Q5D NexFET™ power block is an optimizeddesign for synchronous buck applications offering high-current, high-efficiency, and high-frequencycapability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this productoffers a flexible solution capable of offering a high-density power supply when paired with any 5-Vgate drive from an external controller/driver.