CSD87312Q3E

text.skipToContent text.skipToNavigation

CSD87312Q3E

Dual 30-V N-Channel NexFET Power MOSFETs

Packaging

Package | PIN: DPB | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.92
10-24 $0.82
25-99 $0.76
100-249 $0.65
250-499 $0.60
500-749 $0.49
750-999 $0.39
1000+ $0.35

Features

  • Common Source Connection
  • Ultra Low Drain to Drain On-Resistance
  • Space Saving SON 3.3 x 3.3mm Plastic Package
  • Optimized for 5V Gate Drive
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD87312Q3E

The CSD87312Q3E is a 30V common-source, dual N-channel device designed for adaptor/USB input protection. This SON 3.3 x 3.3mm device has low drain to drain on-resistance that minimizes losses and offers low component count for space constrained multi-cell battery charging applications.