CSD87313DMS

text.skipToContent text.skipToNavigation

CSD87313DMS

30-V Dual N-Channel NexFET™ Power MOSFETs

Packaging

Package | PIN: DMS | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.56
10-24 $1.40
25-99 $1.30
100-249 $1.13
250-499 $1.05
500-749 $0.88
750-999 $0.72
1000+ $0.66

Features

  • Low-Source-to-Source On Resistance
  • Dual Common Drain N-Channel MOSFETs
  • Optimized for 5-V Gate Drive
  • Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD87313DMS

The CSD87313DMS is a 30-V common drain, dual N-channel device designed forUSB Type-C/PD and battery protection. This SON 3.3-mm × 3.3-mm device has low-source-to-source onresistance that minimizes losses and offers low-component count for space constrainedapplications.