CSD87330Q3D

text.skipToContent text.skipToNavigation

CSD87330Q3D

30V Synchronous Buck NexFET™ Power Block

Packaging

Package | PIN: DQZ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.41
10-24 $1.26
25-99 $1.17
100-249 $1.02
250-499 $0.94
500-749 $0.79
750-999 $0.65
1000+ $0.59

Features

  • Half-Bridge Power Block
  • Up to 27-V VIN
  • 90% System Efficiency at 15 A
  • Up to 20-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD87330Q3D

The CSD87330Q3D NexFET™ power block is an optimizeddesign for synchronous buck applications offering high-current, high-efficiency, and high-frequencycapability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, thisproduct offers a flexible solution capable of offering a high-density power supply when paired withany 5-V gate drive from an external controller/driver.