CSD87331Q3D

text.skipToContent text.skipToNavigation

CSD87331Q3D

30-V Synchronous Buck NexFET™ Power Block

Packaging

Package | PIN: DQZ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.10
10-24 $0.98
25-99 $0.91
100-249 $0.79
250-499 $0.73
500-749 $0.62
750-999 $0.51
1000+ $0.46

Features

  • Half-Bridge Power Block
  • Up to 27-V VIN
  • Up to 15-A Operation
  • 91% System Efficiency at 10 A
  • High-Frequency Operation (up to 1.5 MHz)
  • High Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

Texas Instruments  CSD87331Q3D

The CSD87331Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.