CSD87333Q3D

text.skipToContent text.skipToNavigation

CSD87333Q3D

High Duty Cycle Synchronous Buck NexFET™ 3x3 Power Block

Packaging

Package | PIN: DPB | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.04
10-24 $0.93
25-99 $0.87
100-249 $0.76
250-499 $0.70
500-749 $0.58
750-999 $0.48
1000+ $0.44

Features

  • Half-Bridge Power Block
  • Optimized for High-Duty Cycle
  • Up to 24 Vin
  • 94.7% System Efficiency at 8 A
  • 1.5 W PLoss at 8 A
  • Up to 15-A Operation
  • High-Frequency Operation (up to 1.5 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

Texas Instruments  CSD87333Q3D

The CSD87333Q3D NexFET™ power block is an optimized design for synchronous buck and boost applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution in high-duty cycle applications when paired with an external controller or driver.