CSD87334Q3D

text.skipToContent text.skipToNavigation

CSD87334Q3D

Synchronous Buck NexFET Power Block

Packaging

Package | PIN: DPB | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.30
10-24 $1.17
25-99 $1.08
100-249 $0.94
250-499 $0.87
500-749 $0.73
750-999 $0.60
1000+ $0.55

Features

  • Half-Bridge Power Block
  • Optimized for High-Duty Cycle
  • Up to 24 Vin
  • 96.1% System Efficiency at 12 A
  • 1.6-W PLoss at 12 A
  • Up to 20-A Operation
  • High-Frequency Operation (up to 1.5 MHz)
  • High-Density SON 3.3 mm × 3.3 mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen-Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD87334Q3D

The CSD87334Q3D NexFET™ power block is an optimizeddesign for synchronous buck and boost applications offering high-current, high-efficiency, andhigh-frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5-V gate driveapplications, this product offers a flexible solution in high-duty cycle applications when pairedwith an external controller or driver.