CSD87335Q3D

text.skipToContent text.skipToNavigation

CSD87335Q3D

30-V Synchronous Buck NexFET Power Block

Packaging

Package | PIN: DQZ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.51
10-24 $1.35
25-99 $1.26
100-249 $1.09
250-499 $1.01
500-749 $0.85
750-999 $0.70
1000+ $0.64

Features

  • Half-Bridge Power Block
  • Up to 27-V VIN
  • 93.5% System Efficiency at 15 A
  • Up to 25-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD87335Q3D

The CSD87335Q3D NexFET™ power block is an optimizeddesign for synchronous buck applications offering high-current, high-efficiency, and high-frequencycapability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, thisproduct offers a flexible solution capable of offering a high-density power supply when paired withany 5-V gate drive from an external controller or driver.