CSD87350Q5D

text.skipToContent text.skipToNavigation

CSD87350Q5D

Synchronous Buck NexFET™ Power Block MOSFET Pair

Packaging

Package | PIN: DQY | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.81
25-99 $1.68
100-249 $1.47
250-499 $1.38
500-749 $1.17
750-999 $0.99
1000+ $0.95

Features

  • Half-Bridge Power Block
  • 90% system Efficiency at 25 A
  • Up to 40-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 5-mm × 6-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

Texas Instruments  CSD87350Q5D

The CSD87350Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller or driver.