CSD87355Q5D

text.skipToContent text.skipToNavigation

CSD87355Q5D

45A Synchronous Buck NexFET Power Block

Packaging

Package | PIN: DQY | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.81
25-99 $1.68
100-249 $1.47
250-499 $1.38
500-749 $1.17
750-999 $0.99
1000+ $0.95

Features

  • Half-Bridge Power Block
  • 92.5% System Efficiency at 25 A
  • Up to 45-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 5-mm × 6-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low Switching Losses
  • Ultralow Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD87355Q5D

The CSD87355Q5D NexFET™ power block is anoptimized design for synchronous buck applications offering high-current, high-efficiency, andhigh-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate driveapplications, this product offers a flexible solution capable of offering a high-density powersupply when paired with any 5-V gate drive from an external controller/driver.