CSD87384M

text.skipToContent text.skipToNavigation

CSD87384M

Synchronous Buck NexFET Power Block II, CSD87384M

Packaging

Package | PIN: MPB | 5
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.50
10-24 $1.35
25-99 $1.25
100-249 $1.09
250-499 $1.00
500-749 $0.84
750-999 $0.69
1000+ $0.63

Features

  • Half-Bridge Power Block
  • 90.5% System Efficiency at 25 A
  • Up to 30 A Operation
  • High Density – 5 mm × 3.5 mm LGA Footprint
  • Double-Side Cooling Capability
  • Ultra-Low Profile – 0.48 mm Max
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free

Texas Instruments  CSD87384M

The CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5.0 mm × 3.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate drive from an external controller or driver.