CSD87501L

text.skipToContent text.skipToNavigation

CSD87501L

CSD87501L 30-V Dual N-Channel Common Drain NexFET™ Power MOSFET

Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.53
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • Low On-Resistance
  • Small Footprint of 3.37 × 1.47 mm
  • Ultra-Low Profile – 0.2 mm High
  • Pb-Free
  • RoHS Compliant
  • Halogen Free
  • Gate ESD Protection

All trademarks are the property of their respective owners.

Texas Instruments  CSD87501L

This 30 V, 6.6 mΩ, 3.37 mm × 1.47 mm LGA DualNexFET™ power MOSFET is designed to minimizeresistance and gate charge in a small footprint. Its small size and common drain configuration makethe device ideal for multi-cell battery pack applications and small handheld devices.