text.skipToContent text.skipToNavigation

CSD87503Q3E

30-V Dual N-Channel MOSFET, Common Source

Packaging

Package | PIN: DTD | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.81
10-24 $0.72
25-99 $0.67
100-249 $0.57
250-499 $0.53
500-749 $0.43
750-999 $0.34
1000+ $0.31

Features

  • Dual N-Ch Common Source MOSFETs
  • Optimized for 5-V Gate Drive
  • Low-Thermal Resistance
  • Low Qg and Qgd
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD87503Q3E

The CSD87503Q3E is a 30-V, 13.5-mΩ, common source, dual N-channel devicedesigned for USB Type-C/PD and battery protection. This SON 3.3 × 3.3 mm device has lowdrain-to-drain on-resistance that minimizes losses and offers low component count for spaceconstrained applications.