CSD87588N

text.skipToContent text.skipToNavigation

CSD87588N

Synchronous Buck NexFET Power Block II

Packaging

Package | PIN: MPA | 5
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.22
10-24 $1.09
25-99 $1.01
100-249 $0.86
250-499 $0.79
500-749 $0.65
750-999 $0.52
1000+ $0.46

Features

  • Half-Bridge Power Block
  • 90% System Efficiency at 20 A
  • Up to 25 A Operation
  • High Density – 5 mm × 2.5 mm LGA Footprint
  • Double Side Cooling Capability
  • Ultra-Low Profile – 0.48 mm Max
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb Free

Texas Instruments  CSD87588N

The CSD87588N NexFET™ power block II is a highly-optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.