CSD88537ND

text.skipToContent text.skipToNavigation

CSD88537ND

60-V Dual N-Channel NexFET Power MOSFET, CSD88537ND

Packaging

Package | PIN: D | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.06
10-24 $0.95
25-99 $0.88
100-249 $0.77
250-499 $0.71
500-749 $0.60
750-999 $0.49
1000+ $0.45

Features

  • Ultra-Low Qg and Qgd
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD88537ND

This dual SO-8, 60 V, 12.5 mΩ NexFET™ power MOSFET is designed to serve as a half bridge in low current motor control applications.