text.skipToContent text.skipToNavigation

CSD88539ND

60-V Dual N-Channel NexFET Power MOSFET, CSD88539ND

Packaging

Package | PIN: D | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.78
10-24 $0.70
25-99 $0.65
100-249 $0.55
250-499 $0.51
500-749 $0.42
750-999 $0.33
1000+ $0.30

Features

  • Ultra-Low Qg and Qgd
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD88539ND

This dual SO-8, 60 V, 23 mΩ NexFET power MOSFET is designed to serve as a half bridge in low-current motor control applications.