CSD88584Q5DC

text.skipToContent text.skipToNavigation

CSD88584Q5DC

40 V Half-Bridge NexFET™ Power Block

Packaging

Package | PIN: DMM | 22
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $4.75
10-24 $4.28
25-99 $3.98
100-249 $3.49
250-499 $3.27
500-749 $2.78
750-999 $2.35
1000+ $2.24

Features

  • Half-Bridge Power Block
  • High-Density SON 5-mm × 6-mm Footprint
  • Low RDS(ON) for Minimized Conduction Losses
    • 2.4-W PLoss at 35 A
  • DualCool™ Thermally Enhanced Package
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD88584Q5DC

The CSD88584Q5DC 40-V power block is an optimized design for high-current motor controlapplications, such as handheld, cordless garden and power tools. This device utilizes TI’s patentedstacked die technology in order to minimize parasitic inductances while offering a complete halfbridge in a space saving thermally enhanced DualCool™ 5-mm × 6-mmpackage. With an exposed metal top, this power block device allows for simple heat sink applicationto draw heat out through the top of the package and away from the PCB, for superior thermalperformance at the higher currents demanded by many motor control applications.