CSD88599Q5DC

text.skipToContent text.skipToNavigation

CSD88599Q5DC

60 V Half-Bridge NexFET™ Power Block

Packaging

Package | PIN: DMM | 22
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.33
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Half-Bridge Power Block
  • High-Density SON 5-mm × 6-mm Footprint
  • Low RDS(ON) for Minimized Conduction Losses
    • 3.0-W PLoss at 30 A
  • DualCool™ Thermally Enhanced Package
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Texas Instruments  CSD88599Q5DC

The CSD88599Q5DC 60-V power block is an optimized design for high-current motor controlapplications, such as handheld, cordless garden and power tools. This device utilizes TI’s stackeddie technology in order to minimize parasitic inductances while offering a complete half bridge ina space saving thermally enhanced DualCool™ 5-mm × 6-mm package.With an exposed metal top, this power block device allows for simple heat sink application to drawheat out through the top of the package and away from the PCB, for superior thermal performance atthe higher currents demanded by many motor control applications.