CSD95372AQ5M

text.skipToContent text.skipToNavigation

CSD95372AQ5M

60A Synchronous Buck NexFET™ Power Stage with temperature sense

Packaging

Package | PIN: DQP | 12
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.27
10-24 $2.94
25-99 $2.74
100-249 $2.40
250-499 $2.25
500-749 $1.91
750-999 $1.61
1000+ $1.54

Features

  • 60 A Continuous Operating Current Capability
  • 92.4% System Efficiency at 30 A
  • Ultra-Low Power Loss of 3.3 W at 30 A
  • High Frequency Operation (up to 2 MHz)
  • High Density - SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Analog Temperature Output
  • Input Voltages up to 16 V
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot Through Protection
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

Texas Instruments  CSD95372AQ5M

The CSD95372AQ5M NexFET™ Power Stage is a highly optimized design for use in a high power, high density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.