CSD95372BQ5MC

text.skipToContent text.skipToNavigation

CSD95372BQ5MC

60A Synchronous Buck NexFET™ Smart Power Stage with Dual Cool package

Packaging

Package | PIN: DMC | 12
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.96
10-24 $3.57
25-99 $3.33
100-249 $2.99
250-499 $2.79
500-749 $2.43
750-999 $2.10
1000+ $2.06

Features

  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature-Compensated Bidirectional Current
    Sense
  • Analog Temperature Output (600 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and
      Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Deadtime for Shoot-Through Protection
  • High-Density SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free

Texas Instruments  CSD95372BQ5MC

The CSD95372BQ5MC NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.