CSD95375Q4M

text.skipToContent text.skipToNavigation

CSD95375Q4M

25A Synchronous Buck NexFET™ Power Stage

Packaging

Package | PIN: DPC | 8
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.88
10-24 $1.68
25-99 $1.56
100-249 $1.36
250-499 $1.26
500-749 $1.05
750-999 $0.86
1000+ $0.79

Features

  • 93% System Efficiency at 15 A
  • Max Rated Continuous Current 25 A,
    Peak 60 A
  • High Frequency Operation (up to 2 MHz)
  • High Density - SON 3.5 × 4.5-mm
    Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • Ultra-Low Quiescent (ULQ) Current Mode
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Shoot Through Protection
  • RoHS Compliant – Lead-Free Terminal
    Plating
  • Halogen Free

Texas Instruments  CSD95375Q4M

The CSD95375Q4M NexFET™ Power Stage is a highly optimized design for use in a high power, high density Synchronous Buck converter. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. In addition, the driver IC supports ULQ mode that enables Connected Standby for Windows™ 8. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP# is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). This combination produces a high current, high efficiency, and high speed switching device in a small 3.5 × 4.5-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.