CSD95378BQ5MC

text.skipToContent text.skipToNavigation

CSD95378BQ5MC

60A Synchronous Buck NexFET™ Smart Power Stage with TAO offset and DualCool™ package

Packaging

Package | PIN: DMC | 12
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.96
10-24 $3.57
25-99 $3.33
100-249 $2.99
250-499 $2.79
500-749 $2.43
750-999 $2.10
1000+ $2.06

Features

  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low-Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bidirectional Current Sense
  • Analog Temperature Output (400 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and OvertemperatureProtection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density SON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free

All trademarks are the property of their respective owners.

Texas Instruments  CSD95378BQ5MC

The CSD95378BQ5MC NexFET™ smart power stage is ahighly-optimized design for use in a high-power, high-density synchronous buck converter. Thisproduct integrates the driver IC and power MOSFETs to complete the power stage switching function.This combination produces high-current, high-efficiency, and high-speed switching capability in asmall 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperaturesensing functionality to simplify system design and improve accuracy. In addition, the PCBfootprint is optimized to help reduce design time and simplify the completion of the overall systemdesign.