text.skipToContent text.skipToNavigation

CSD95482RWJT

40A Synchronous Buck NexFET™ Smart Power Stage in an Industry Standard Footprint

Packaging

Package | PIN: RWJ | 41
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $4.35
10-24 $3.91
25-99 $3.64
100-249 $3.19
250-499 $2.99
500-749 $2.54
750-999 $2.15
1000+ $2.05

Features

  • 40-A Continuous Operating Current Capability
  • Over 93.5% System Efficiency at 20 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density QFN 5-mm × 6-mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • Thermally Enhanced Topside Cooling
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

All trademarks are the property of their respective owners.

Texas Instruments  CSD95482RWJT

The CSD95482RWJ NexFET™ power stage is a highlyoptimized design for use in a high-power, high-density synchronous buck converter. This productintegrates the driver IC and power MOSFETs to complete the power stage switching function. Thiscombination produces high-current, high-efficiency, and high-speed switching capability in a small5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperaturesensing functionality to simplify system design and improve accuracy. In addition, the PCBfootprint has been optimized to help reduce design time and simplify the completion of the overallsystem design.