CSD95490Q5MC

text.skipToContent text.skipToNavigation

CSD95490Q5MC

75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Packaging

Package | PIN: DMC | 12
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $4.77
10-24 $4.29
25-99 $4.01
100-249 $3.59
250-499 $3.35
500-749 $2.92
750-999 $2.53
1000+ $2.48

Features

  • 75-A Continuous Operating Current Capability
  • Over 95% System Efficiency at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density QFN 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • Thermally Enhanced Topside Cooling
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

All trademarks are the property of their respective owners.

Texas Instruments  CSD95490Q5MC

The CSD95490Q5MC NexFET™ power stage is a highlyoptimized design for use in a high-power, high-density synchronous buck converter. This productintegrates the driver IC and power MOSFETs to complete the power stage switching function. Thiscombination produces high-current, high-efficiency, and high-speed switching capability in a small5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperaturesensing functionality to simplify system design and improve accuracy. In addition, the PCBfootprint has been optimized to help reduce design time and simplify the completion of the overallsystem design.