text.skipToContent text.skipToNavigation

CSD95496QVM

40A Synchronous Buck NexFET Smart Power Stage in small 4x5 SON Package

Packaging

Package | PIN: DMH | 18
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.27
10-24 $2.94
25-99 $2.74
100-249 $2.40
250-499 $2.25
500-749 $1.91
750-999 $1.61
1000+ $1.54

Features

  • 40-A Continuous Operating Current Capability
  • Over 93% System Efficiency at 20 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density VSON 4-mm × 5-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

All trademarks are the property of their respective owners.

Texas Instruments  CSD95496QVM

The CSD95496QVM NexFET™ power stage is a highlyoptimized design for use in a high-power, high-density synchronous buck converter. This productintegrates the driver IC and power MOSFETs to complete the power stage switching function. Thiscombination produces high-current, high-efficiency, and high-speed switching capability in a small4-mm × 5-mm outline package. It also integrates the accurate current sensing and temperaturesensing functionality to simplify system design and improve accuracy. In addition, the PCBfootprint has been optimized to help reduce design time and simplify the completion of the overallsystem design.