text.skipToContent text.skipToNavigation

CSD96371Q5M

High Frequency Synchronous Buck NexFET Power Stage

Packaging

Package | PIN: DQP | 22
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.89
10-24 $2.60
25-99 $2.42
100-249 $2.12
250-499 $1.99
500-749 $1.69
750-999 $1.43
1000+ $1.36

Features

  • 92% System Efficiency at 30A
  • High Frequency Operation (Up To 2MHz)
  • High Density – SON 5-mm × 6-mm Footprint
  • Low Power Loss 3.4W at 30A
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3V and 5V PWM Signal Compatible
  • 3-State PWM Input
  • Integrated Bootstrap Diode
  • Pre-Bias Start-Up Protection
  • Shoot Through Protection
  • RoHS Compliant – Lead Free Terminal Plating Halogen Free

Texas Instruments  CSD96371Q5M

The CSD96371Q5M NexFET Power Stage has an optimized design for use in a high power high density Synchronous Buck converter. This product integrates the gate driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high current, high efficiency, and high speed switching capability in a small 5-mm × 6-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.