text.skipToContent text.skipToNavigation

CSD97370AQ5M

Synchronous Buck NexFET™ Power Stage, Vds 30V

Packaging

Package | PIN: DQP | 22
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.71
10-24 $2.44
25-99 $2.27
100-249 $1.99
250-499 $1.86
500-749 $1.58
750-999 $1.34
1000+ $1.28

Features

  • 90% System Efficiency at 25A
  • Input Voltages up to 22V
  • High Frequency Operation (Up To 2MHz)
  • Incorporates Power Block Technology
  • High Density – SON 5-mm × 6-mm Footprint
  • Low Power Loss 2.8W at 25A
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • Universal 5V PWM Signal Compatibility
  • 3-State PWM Input
  • Integrated Bootstrap Diode
  • Pre-Bias Start-Up Protection
  • Shoot Through Protection
  • RoHS Compliant – Lead Free Terminal Plating Halogen Free

Texas Instruments  CSD97370AQ5M

The CSD97370AQ5M NexFET Power Stage is an optimized design for use in a high power, high density Synchronous Buck converter. This product integrates an enhanced gate driver IC and Power Block Technology to complete the power stage switching function. This combination produces a high current, high efficiency, high speed switching device and delivers an excellent thermal solution in a small 5-mm × 6-mm outline package due to its large ground based thermal pad. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.