CY74FCT16827CTPACT

text.skipToContent text.skipToNavigation

CY74FCT16827CTPACT

20-Bit Buffers/Drivers with 3-State Outputs

Packaging

Package | PIN: DGG | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.13
10-24 $2.81
25-99 $2.62
100-249 $2.30
250-499 $2.15
500-749 $1.83
750-999 $1.54
1000+ $1.47

Features

  • Ioff Supports Partial-Power-Down Mode Operation
  • Edge-rate control circuitry for significantly improved noise characteristics
  • Typical output skew < 250 ps
  • ESD > 2000V
  • TSSOP (19.6-mil pitch) and SSOP (25-mil pitch) packages
  • Industrial temperature range of -40°C to +85°C
  • VCC = 5V ± 10%
  • CY74FCT16827T Features:
  • 64 mA sink current, 32 mA source current
  • Typical VOLP (ground bounce) <1.0V at VCC = 5V, TA = 25°C
  • CY74FCT162827T Features:
  • Balanced 24 mA output drivers
  • Reduced system switching noise
  • Typical VOLP (ground bounce) <0.6V at VCC = 5V, TA = 25°C

Texas Instruments  CY74FCT16827CTPACT

The CY74FCT16827T 20-bit buffer/line driver and the CY74FCT162827T 20-bit buffer/line driver provide high-performance bus interface buffering for wide data/address paths or buses carrying parity. These parts can be used as a single 20-bit buffer or two 10-bit buffers. Each 10-bit buffer has a pair of NANDed OE\ for increased flexibility.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The CY74FCT16827T is ideally suited for driving high-capacitance loads and low-impedance backplanes.

The CY74FCT162827T has 24-mA balanced output drivers with current-limiting resistors in the outputs. This reduces the need for external terminating resistors and provides for minimal undershoot and reduced ground bounce. The CY74FCT162827T is ideal for driving transmission lines.