CY74FCT2244CTQCT

text.skipToContent text.skipToNavigation

CY74FCT2244CTQCT

Octal Buffers/Line Drivers with 3-State Outputs and Series Damping Resistors

Packaging

Package | PIN: DBQ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.86
250-499 $0.79
500-749 $0.65
750-999 $0.52
1000+ $0.46

Features

  • Function and Pinout Compatible With FCT and F Logic
  • 25- Output Series Resistors Reduce Transmission-Line Reflection Noise
  • TTL-Output-Level Version of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • I off Supports Partial-Power-Down Mode Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Fully Compatible With TTL Input and Output Logic Levels
  • 12-mA Output Sink Current
    15-mA Output Source Current
  • 3-State Outputs

Texas Instruments  CY74FCT2244CTQCT

The CY74FCT2244T is an octal buffer and line driver that includes on-chip 25- terminating resistors at each of the outputs to minimize noise resulting from reflections or standing waves in high-performance applications. The on-chip resistors reduce overall board space and component count. Designed to be employed as a memory address driver, clock driver, and bus-oriented transmitter/receiver, this device provides speed and drive capabilities commensurate with its fastest bipolar logic counterparts, while reducing power dissipation. The input and output voltage levels allow direct interface with TTL, NMOS, and CMOS devices, without the need for external components.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.