text.skipToContent text.skipToNavigation

CY74FCT245CTQCT

Octal Bus Transceivers with 3-State Outputs

Packaging

Package | PIN: DBQ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.86
250-499 $0.79
500-749 $0.65
750-999 $0.52
1000+ $0.46

Features

  • Function, Pinout, and Drive Compatible With FCT and F Logic
  • Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • CY54FCT245T
    • 48-mA Output Sink Current
      12-mA Output Source Current
  • CY74FCT245T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • 3-State Outputs

Texas Instruments  CY74FCT245CTQCT

The \x92FCT245T devices contain eight noninverting bidirectional buffers with 3-state outputs and are intended for bus-oriented applications.

The transmit/receive (T/R\) input determines the direction of data flow through these bidirectional transceivers. Transmit (active high) enables data from A ports to B ports. The output enable (OE\), when high, disables both the A and B ports by putting them in the high-impedance state.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.