text.skipToContent text.skipToNavigation

CY74FCT374ATQCT

Octal D-Type Registers with 3-State Outputs

Packaging

Package | PIN: DBQ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.86
250-499 $0.79
500-749 $0.65
750-999 $0.52
1000+ $0.46

Features

  • Function, Pinout, and Drive Compatible With FCT and F Logic
  • Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Edge-Triggered D-Type Inputs
  • 250-MHz Typical Switching Rate
  • CY54FCT374T
    • 32-mA Output Sink Current
    • 12-mA Output Source Current
  • CY74FCT374T
    • 64-mA Output Sink Current
    • 32-mA Output Source Current
  • 3-State Outputs

Texas Instruments  CY74FCT374ATQCT

The \x92FCT374T devices are high-speed, low-power, octal D-type flip-flops, featuring separate D-type inputs for each flip-flop. These devices have 3-state outputs for bus-oriented applications. A buffered clock (CP) and output-enable (OE\) inputs are common to all flip-flops. The eight flip-flops in the \x92FCT374T store the state of their individual D inputs that meet the setup-time and hold-time requirements on the low-to-high CP transition. When OE\ is low, the contents of the eight flip-flops are available at the outputs. When OE\ is high, the outputs are in the high-impedance state. The state of OE\ does not affect the state of the flip-flops.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.