DAC2900Y/250

text.skipToContent text.skipToNavigation

DAC2900Y/250

Dual-Channel, 10-Bit, 125-MSPS Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $20.44
10-24 $19.01
25-99 $18.35
100-249 $16.02
250-499 $15.25
500-749 $14.04
750-999 $12.60
1000+ $12.56

Features

  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 68dB at fOUT = 20MHz
  • LOW GLITCH: 2pVs
  • LOW POWER: 310mW at +5V
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
          Base Stations, WLL, WLAN
          Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

Texas Instruments  DAC2900Y/250

The DAC2900 is a monolithic, 10-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW on a +5V single supply.

Operating with high update rates of up to 125MSPS, the DAC2900 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for "Direct IF" applications. The DAC2900 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight gain-and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2900 combines high dynamic performance with a high throughput rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9763 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2900 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2900 has an internal reference circuit, and allows use of an external reference.
  • The DAC2900 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.